ID 110619
Given setting 'Disabling drive controller in case of bus error' is not supported for this drive type. | ||||
Description | The parameter P-AXIS-00542 is used for CANopen drives to set the behaviour in case of a bus error. However, the parameter was set for a different drive type and to a value ("ON" or “OFF”) although the configured drive type does not support this setting. | |||
Response | Class | 1 | Warning output, correct P-AXIS-00542. | |
Solution | Class | 1 | Set P-AXIS-00542 to "DEFAULT". | |
Parameter | %1: | Current value [-] | ||
Parameter number P-AXIS-00542 | ||||
%2: | Logical axis number [-] | |||
Axis number (P-AXIS-00016) | ||||
%3: | Drive type [-] | |||
Drive type (P-AXIS-00020) | ||||
%4: | Incorrect value [-] | |||
Parameterised value of P-AXIS-00542. | ||||
%5: | Corrected value [-] | |||
Corrected value of P-AXIS-00542. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||