ID 110616
Deceleration for manual mode exceeds permissible limit. | ||||
Description | The specified value for maximum axis deceleration in manual mode without parallel interpolation (P-AXIS-00541) is greater than the permissible maximum limit. | |||
Response | Class | 1 | Warning and correction of parameter. | |
Solution | Class | 1 | Check and correct P-AXIS-00541 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Current value[mm/s² or °/s²] | |||
Parameterised value of P-AXIS-00541 | ||||
%3: | Upper limit value[mm/s² or °/s²] | |||
The limit for P-AXIS-00541 is P-AXIS-00008 (a_max). | ||||
%4: | Corrected value[mm/s² or °/s²] | |||
The value is corrected to P-AXIS-00008. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||