ID 110615
Invalid value for parameter P-AXIS-00539 is corrected. | |||||
Description | Parameter P-AXIS-00539 was assigned an invalid value. The permissible value range depends on the drive type: | ||||
Drive type | Value range | ||||
Profidrive | 0 .. 2 | ||||
SERCOS | 0 .. 2 | ||||
all others | 0 | ||||
A value of 0 for P-AXIS-00539 means that the parameter is not used. | |||||
Response | Class | 1 | Error message output, P-AXIS-00539 is set to zero. | ||
Solution | Class | 1 | Assign P-AXIS-00539 a permissible value assigned | ||
Parameter | %1: | Logical axis number [-] | |||
Log. axis number | |||||
%2: | Incorrect value [-] | ||||
Incorrect value of P-AXIS-00539 | |||||
%3: | Lower limit value [-] | ||||
Permissible minimum value of P-AXIS-00539 | |||||
%4: | Upper limit value [-] | ||||
Permissible maximum value of P-AXIS-00539 | |||||
%5: | Corrected value [-] | ||||
Corrected value of P-AXIS-00539 | |||||
Error type | 2, Error message on data transfer of parameter lists to controller. | ||||
| |||||