ID 110612
The process data for the 'start_probing' signal was not found in the cyclic process data. | ||||
Description | When configuring the SERCOS realtime status bits for the signal 'measuring probe ½ enable', the process data element configured in P-AXIS-00675 (probe 1) or P-AXIS-00681 (probe 2) was not found in the configured cyclic process data. | |||
Response | Class | 1 | Output of an error message containing the axis parameters P-AXIS-00118 (measurement axis) and P-AXIS-00098 (kasto_achse) are reset, in order to prevent the execution of measurement run or edge bending with incompletely configured probes. | |
Solution | Class | 1 | Correct P-AXIS-00675/or P-AXIS-00681. | |
Parameter | %1: |
| ||
Log. Axis number | ||||
%2: |
| |||
Incorrect value of P-AXIS-00675/or P-AXIS-00681 | ||||
%3: |
| |||
Drive type | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||