ID 110611
An invalid bit number was entered for the 'probe_actuated' signal. | ||||
Description | When configuring the SERCOS real-time status bits for the signal 'measuring probe ½', an invalid bit number was entered either in P-AXIS-00680 (probe 1) or P-AXIS-00686 (probe 2). | |||
Response | Class | 3 | An error message is output containing the axis parameters P-AXIS-00118 (measurement axis) and P-AXIS-00098 (kasto_achse) are reset in order to prevent the execution of measurement run or edge banding with incompletely configured probes. | |
Solution | Class | 1 | Correct P-AXIS-00680/or P-AXIS-00686. | |
Parameter | %1: |
| ||
Log. axis number | ||||
%2: |
| |||
Incorrect value of P-AXIS-00680/or P-AXIS-00686 | ||||
%3: |
| |||
Permissible minimum value. | ||||
%4: |
| |||
Permissible maximum value. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||