ID 110607
Functionality 'Disabling drive controller for position lag error' is not supported for this drive type. | ||||
Description | Parameter P-AXIS-00537 was set to "ON", although the configured drive type does not support this function. | |||
Response | Class | 1 | Warning output, correct P-AXIS-00537. | |
Solution | Class | 1 | Set P-AXIS-00537 to "OFF" or "DEFAULT". | |
Parameter | %1: | Logical axis number [-] | ||
Axis number (P-AXIS-00016) | ||||
%2: | Drive type [-] | |||
Drive type (P-AXIS-00020) | ||||
%3: | Incorrect value [-] | |||
Parameterised value of P-AXIS-00537. | ||||
%4: | Corrected value [-] | |||
Corrected value of P-AXIS-00537. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||