ID 110606
Invalid combination of P-AXIS-00704 and P-AXIS-00261 configured. | ||||
Description | Axis parameters P-AXIS-00704 and P-AXIS-00261 were assigned contradictory values. If P-AXIS-00261 is set, only the values 'DEFAULT' or 'EDGE_TRIGGERED’ may be used for P-AXIS-00704. | |||
Response | Class | 1 | Warning output, P-AXIS-00704 is set to 'EDGE_TRIGGERED'. | |
Solution | Class | 1 | If the edge detection of the 'gantry_on' signal is to be used, use the following setting: P-AXIS-00704 = 'EDGE_TRIGGERED' and P-AXIS-00261 = 0. When edge detection is not to be used, set P-AXIS-00261 = 0 and, depending on the required function, either P-AXIS-00704 = 'DEFAULT' or P-AXIS-00704 = 'ONLY_CONTROL_UNIT'. | |
Parameter | %1: | Logical axis number[-] | ||
Logical axis number (P-AXIS-00016) of affected axis | ||||
%2: | Current value[-] | |||
Parameterised value of P-AXIS-00261. | ||||
%3: | Error value[-] | |||
Parameterised value of P-AXIS-00704. | ||||
%4: | Corrected value[-] | |||
Corrected value of P-AXIS-00261. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||