ID 110602
Weighting factor for velocity of distance control for lowering movement exceeds maximum permissible value. | ||||
Description | The velocity (P-AXIS-00415) used for the lowering movement of the distance control (see FCT-M3) can be weighted with the parameter P-AXIS-00533 in per mille [0.1%]. However, the specified weighting factor is greater than permissible. | |||
Response | Class | 1 | Warning, weighting factor for velocity P-AXIS-00533 is corrected. | |
Solution | Class | 1 | Correct parameter P-AXIS-00533. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Incorrect value [0.1%] | |||
Invalid weighting value P-AXIS-00533 | ||||
%3: | Upper limit value [0.1%] | |||
Maximum permissible velocity weighting P-AXIS-00533 | ||||
%4: | Corrected value [0.1%] | |||
Corrected value for velocity weighting P-AXIS-00533 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||