ID 110600
Invalid value for maximum movement distance from reference cam. | ||||
Description | An invalid value was assigned to axis parameter P-AXIS-00531. The following restrictions apply: P-AXIS-00531 = 0 P-AXIS-00531 = modulo range for axes where a modulo calculation is executed. | |||
Response | Class | 1 | Warning output, the value is corrected automatically. If P-AXIS-00531 < 0, the corrected value is 0; if P-AXIS-00531 is greater than the modulo range, it is limited to the modulo range. | |
Solution | Class | 1 | Correct P-AXIS-00531. | |
Parameter | %1: | Logical axis number [-] | ||
Axis number | ||||
%2: | Incorrect value [0.1 µm or 0.0001°] | |||
Incorrect value of P-AXIS-00531. | ||||
%3: | Lower limit value [0.1 µm or 0.0001°] | |||
Minimum permissible value of P-AXIS-00531. | ||||
%4: | Upper limit value [0.1 µm or 0.0001°] | |||
Maximum permissible value of P-AXIS-00531. | ||||
%5: | Corrected value [0.1 µm or 0.0001°] | |||
Corrected value of P-AXIS-00531. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||