ID 110594
Invalid bit number for additional 'Ready for Power test'. | |||||
Description | Additional 'Ready for Power' test was enabled but the bit number configured in P-AXIS-00709 for this test is invalid.
The smallest permissible value for P-AXIS-00709 is 0. Depending on the length of the configured telegram element used to transfer the additional ready for power test information, the maximum value of this parameter is: | ||||
Telegram element length | Maximum value for P-AXIS- 00709 | ||||
2 | 15 | ||||
4 | 31 | ||||
This error message is also output if no value is configured for P-AXIS-00709. | |||||
Response | Class | 3 | Error message output, ready for power test is disabled. | ||
Solution | Class | 1 | P-AXIS-00709 must have a permissible value assigned, or disable the ‘Ready for Power' test. | ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Incorrect value [-] | ||||
Current value of P-AXIS-00709. | |||||
%3: | Limit value [-] | ||||
Limit value for P-AXIS-00709. | |||||
%4: | Corrected value [-] | ||||
Corrected value of P-AXIS-00709. | |||||
Error type | 2, Error message on data transfer of parameter lists to controller. | ||||
| |||||