ID 110593
Additional 'Ready for Power test' is not supported for this drive type. | ||||
Description | Parameter P-AXIS-00709 was assigned a value unequal to -1, thus activating the additional 'ready for power' test, although the drive type set in P-AXIS-00020 does not support this test. | |||
Response | Class | 1 | Error message output, the additional “ready for power” test is disabled. | |
Solution | Class | 1 | Assign P-AXIS-00709 the value “-1“. | |
Parameter | %1: | Logical axis number [-] | ||
| ||||
%2: | Incorrect value [-] | |||
Current value of P-AXIS-00709. | ||||
%3: | Current value [-] | |||
Current value of P-AXIS-00020. | ||||
%4: | Corrected value [-] | |||
Corrected value of P-AXIS-00709. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||