ID 110589
Parameter P-AXIS-00519 can only be used for spindles. | ||||
Description | Parameter P-AXIS-00519 was set for an axis other than a spindle (see P-AXIS-00018). | |||
Response | Class | 1 | Warning output, P-AXIS-00519 is corrected to zero. | |
Solution | Class | 1 | P-AXIS-00519 for non spindle axes shall be set to zero (nil). | |
Parameter | %1: | Logical axis number [-] | ||
Log. Axis number (P-AXIS-00016) | ||||
%2: | Current value [-] | |||
Axis type (P-AXIS-00018) | ||||
%3: | Error value [-] | |||
Current value of P-AXIS-00519 | ||||
%4: | Corrected value [-] | |||
Corrected value of P-AXIS-00519 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||