ID 110588
The given relevant probing signal edge is invalid. | ||||
Description | Parameter P-AXIS-00518 "kenngr.measure.edge” defines the relevant probing signal edge for a measurement run (e.g. G100). However, the setting found is invalid. Correct values are POS (positive edge) or NEG (negative edge). | |||
Response | Class | 1 | Warning and correct parameter P-AXIS-00517 | |
Solution | Class | 1 | Correct the parameter P-AXIS-00518 for the relevant probing signal edge. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Drive type [-] | |||
Drive type P-AXIS-00020 of the axis | ||||
%3: | Current value [-] | |||
Selected probing signal source P-AXIS-00516 | ||||
%4: | Incorrect value [-] | |||
Incorrect value for relevant probing signal edge P-AXIS-00518 | ||||
%5: | Corrected value [-] | |||
Corrected value for relevant probing signal edge P-AXIS-00518 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||