ID 110587
Selected probing input is not supported by the drive. | ||||
Description | Parameter P-AXIS-00517 "kenngr.measure.input" defines the number of the probing input used for a measurement run (e.g. G100). However, the setting found is invalid because the selected probing input is not available on the drive. Depending on the drive type, permissible values for the probing input are 1 or 2. | |||
Response | Class | 1 | Warning and correct parameter P-AXIS-00517 | |
Solution | Class | 1 | Parameter P-AXIS-00517 correct number of probing input | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Current value [-] | |||
Selected probing signal source P-AXIS-00516 | ||||
%3: | Incorrect value [-] | |||
Incorrect setting for probing input P-AXIS-00517 | ||||
%4: | Upper limit value [-] | |||
Maximum permissible value for P-AXIS-00517 for this drive type | ||||
%5: | Corrected value [-] | |||
Corrected setting for P-AXIS-00517 probing input | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||