ID 110586
Parameterised probing signal source not supported for this drive type. | ||||
Description | Parameter P-AXIS-00516 "kenngr.measure.signal" defines the probing signal source for use with a measurement run (e.g. G100). However, the given setting is unsupported with the drive type of the axis. | |||
Response | Class | 1 | Warning and correct parameter P-AXIS-00516 | |
Solution | Class | 1 | Correct the parameter P-AXIS-00516 for the probing signal source | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Drive type [-] | |||
Drive type P-AXIS-00020 of the axis | ||||
%3: | Incorrect value [-] | |||
Incorrect setting for probing signal source P-AXIS-00516 | ||||
%4: | Corrected value [-] | |||
Corrected setting for P-AXIS-00516 probing signal source | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||