ID 110581
Changing of P-AXIS-00511 requires restart of the control. | ||||
Description | The value P-AXIS-00511 is to be changed by updating a parameter list; this is only permitted if the "ALLOW_RESOLUTION_CHANGE" bit is set in P-AXIS-00015. | |||
Response | Class | 0 | Error message output, new value is not adopted. | |
Solution | Class | 0 | In parameter P-AXIS-00015 set the "ALLOW_RESOLUTION_CHANGE" bit or change P-AXIS-00511 by controller restart. | |
Parameter | %1: |
| ||
Axis number | ||||
%2: |
| |||
Set value of P-AXIS-00511. | ||||
%3: |
| |||
Corrected (old) value of P-AXIS-00511. | ||||
Error type | - | |||
| ||||