ID 110579
P-AXIS-00511 may not be 0. | ||||
Description | Parameter P-AXIS-00511 was set to zero; this value is not permitted. | |||
Response | Class | 1 | Error message output, value corrected to 1. | |
Solution | Class | 1 | Warning output, automatic correction of the value. | |
Parameter | %1: | Logical axis number [-] | ||
Axis number | ||||
%2: | Incorrect value [-] | |||
Set value of P-AXIS-00511. | ||||
%3: | Corrected value [-] | |||
Corrected value of P-AXIS-00511. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||