ID 110574
Integral time for I position controller exceeds maximum value. | ||||
Description | The value set for parameter P-AXIS-00495 is greater than the maximum permissible value. | |||
Response | Class | 1 | Warning output, P-AXIS-00495 is set to zero. | |
Solution | Class | 1 | Reduce the value of P-AXIS-00495 | |
Parameter | %1: | Logical axis number [-] | ||
Axis number | ||||
%2: | Incorrect value [1 µs] | |||
Set value of P-AXIS-00495 | ||||
%3: | Upper limit value [1 µs] | |||
Permissible maximum value. | ||||
%4: | Corrected value [1 µs] | |||
Corrected value of P-AXIS-00495 | ||||
%5: | Current value [-] | |||
Gear index | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||