ID 110572
Number of filter cycles for distance control exceeds valid range. | ||||
Description | The distance control (see FCT-M3]) uses an average value filter to smooth the sensor signal. However, the number of specified filter cycles for this filter exceeds the maximum permissible value. | |||
Response | Class | 1 | Warning output and limit the filter cycles to the maximum permissible value | |
Solution | Class | 1 | Correct parameter P-AXIS-00413 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Incorrect value [-] | |||
Incorrect value for P-AXIS-00413 | ||||
%3: | Corrected value [-] | |||
Corrected value P-AXIS-00413 | ||||
%4: | Upper limit value [-] | |||
Maximum permissible number of filter cycles P-AXIS-00413 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||