ID 110567
Change of P-AXIS-00362 requires restart of the control. | ||||
Description | An attempt was made to change the axis parameter list entry P-AXIS-00362 by updating the axis parameter list but the ALLOW_RESOLUTION_CHANGE bit in P-AXIS-00015 is not set. Since a change of P-AXIS-00362 changes the resolution of the axis, this change is rejected and a restart of the controller is required. | |||
Response | Class | 0 | Warning output, changed value is not adopted. | |
Solution | Class | 0 | Restart of the controller with changed parameter P-AXIS-00362 | |
Parameter | %1: |
| ||
Axis number | ||||
%2: |
| |||
Incorrect value | ||||
%3: |
| |||
Corrected value | ||||
Error type | - | |||
| ||||