ID 110563
Relative homing of gantry slave axis is not supported for this drive type. | ||||
Description | For a gantry slave axis, the 'homing relative to encoder overflow' referencing method was parameterised by assigning P-AXIS-00393 a value of 1 although this homing method is not available for the type of drive used. | |||
Response | Class | 3 | Warning output, corrected value of P-AXIS-00393 is set to 0. | |
Solution | Class | 7 | Assign the value 0 to parameter P-AXIS-00393 in the axis parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016). | ||||
%2: | Drive type [-] | |||
Drive type of the axis (see P-AXIS-00020). | ||||
%3: | Current value [-] | |||
Incorrect value for P-AXIS-00393. | ||||
%4: | Corrected value [-] | |||
Corrected value for P-AXIS-00393. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||