ID 110561
The parametrised controller dead band is bigger than the rapid traverse position window. | ||||
Description | The parameterised position controller dead band (P-AXIS-00395) is greater than the position window for rapid traverse (P-AXIS-00472) set for the axis. | |||
Response | Class | 1 | Error message output, P-AXIS-00395 is limited to the value of P-AXIS-00472 . | |
Solution | Class | 1 | Either reduce P-AXIS-00395 or increase P-AXIS-00472. | |
Parameter | %1: | Logical axis number [-] | ||
Log. Axis number (see also P-AXIS-00016). | ||||
%2: | Incorrect value [0.1 µm or 0.0001°] | |||
Value of P-AXIS-00395. | ||||
%3: | Limit value [0.1 µm or 0.0001°] | |||
Value of P-AXIS-00472. | ||||
%4: | Corrected value [0.1 µm or 0.0001°] | |||
Corrected value of P-AXIS-00395. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||