ID 110560
Position window for rapid traverse cannot be used with spindles. | ||||
Description | For a spindle (see P-AXIS-00018), a value > 0 was parameterised for the axis parameter P-AXIS-00472. The parameter P-AXIS-00472 cannot be used with spindles because spindles cannot be moved at rapid traverse. | |||
Response | Class | 1 | Warning output, P-AXIS-00472 is set to zero. | |
Solution | Class | 1 | Assign P-AXIS-00472 a value of <= 0. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of affected axis | ||||
%2: | Current value [-] | |||
Parameterised value of P-AXIS-00018. | ||||
%3: | Incorrect value [-] | |||
Parameterised value of P-AXIS-00472. | ||||
%4: | Corrected value [-] | |||
Corrected value of P-AXIS-00472. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||