ID 110553
Link to axis not allowed (link_to) with multi axis link (multi_link[]). | ||||
Description | The parameter P-AXIS-00101 can be used to connect a logical axis of the interpolator to a physical axis in the position controller. This is not permitted in conjunction with gear coupling and automatic calculation of the input variable P-AXIS-00436. | |||
Response | Class | 3 | Start-up aborted | |
Solution | Class | 7 | Set parameter P-AXIS-00101 to zero or deactivate gear link | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis | ||||
%2: | Logical axis number [-] | |||
Logical axis number of the lead axis P-AXIS-00383 | ||||
%3: | Current value [-] | |||
Value of P-AXIS-00436 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||