ID 110550
Changing of P-AXIS-00426 requires restart of the control. | ||||
Description | An attempt was made to change the parameter antr.reference_check.element_name (P-AXIS-00426) by updating lists or using the NC command #MACHINE DATA[ ]; this is not possible. | |||
Response | Class | 1 | Output a warning; the new value is not accepted. | |
Solution | Class | 1 | Save changed configuration and restart controller. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis | ||||
%2: | Current value [-] | |||
New value of P-AXIS-00426. | ||||
%3: | Corrected value [-] | |||
Current value of P-AXIS-00426. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||