ID 110549
Invalid bit number for additional 'Ready for Power test'. | |||||
Description | Reference monitoring was activated but the bit number configured in P-AXIS-00425 is invalid for reference monitoring. See FCT-M1// Section: Reference loss (reference monitoring)
The smallest permissible value for P-AXIS-00425 is 0. Depending on the length of the configured telegram element used to transfer the referenced information, the maximum value of this parameter is: | ||||
Telegram element length | Maximum value for P-AXIS-00425 | ||||
2 | 15 | ||||
4 | 31 | ||||
This error message also occurs if no value was configured for P-AXIS-00425. | |||||
Response | Class | 3 | Reference monitoring is deactivated. | ||
Solution | Class | 1 | Assign a valid value to P-AXIS-00425 or disable reference monitoring. | ||
Parameter | %1: | Logical axis number [-] | |||
| |||||
%2: | Incorrect value [-] | ||||
Current value of P-AXIS-00425. | |||||
%3: | Limit value [-] | ||||
Limit value for P-AXIS-00425. | |||||
%4: | Corrected value [-] | ||||
Corrected value of P-AXIS-00425. | |||||
Error type | 2, Error message on data transfer of parameter lists to controller. | ||||
| |||||