ID 110548
Axis reference test is not supported for this drive type. | ||||
Description | Parameter P-AXIS-00426 was assigned a value so that reference monitoring is activated although the drive type set in P-AXIS-00020 does not support reference monitoring. See FCT-M1// Section: Reference loss(reference monitoring) | |||
Response | Class | 1 | Reference monitoring is deactivated. | |
Solution | Class | 1 | Assign P-AXIS-00426 the value "". | |
Parameter | %1: | Logical axis number [-] | ||
| ||||
%2: | Incorrect value [-] | |||
Current value of P-AXIS-00426. | ||||
%3: | Current value [-] | |||
Current value of P-AXIS-00020. | ||||
%4: | Corrected value [-] | |||
Corrected value of P-AXIS-00426. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||