ID 110545
Monitoring of homing distance is only possible for spindles and rotary axes. | ||||
Description | Parameter P-AXIS-00412 was set to a value other than zero although the axis does not have the axis type spindle or rotary axis (see also P-AXIS-00018). Parameter P-AXIS-00412 can only be used together with spindles or rotary axes. | |||
Response | Class | 3 | Warning output, P-AXIS-00412 is set to zero. | |
Solution | Class | 1 |
| |
Parameter | %1: | Logical axis number [-] | ||
| ||||
%2: | Incorrect value [-] | |||
Set value of P-AXIS-00412. | ||||
%3: | Corrected value [-] | |||
Corrected value of P-AXIS-00412. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||