ID 110544
Parameter P-AXIS-00408 greater than permissible maximum. | ||||
Description | In the parameter permissible_telegram_failures (see P-AXIS-00409), the number of permitted bus failures for an EtherCAT fieldbus can be specified before the controller reports an error. However, the given value exceeds valid range. | |||
Response | Class | 1 | Warning and correct the parameter | |
Solution | Class | 1 | Correct parameter P-AXIS-00409 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Drive type [-] | |||
Drive type P-AXIS-00020 of the affected axis | ||||
%3: | Incorrect value [-] | |||
Incorrect value for permissible bus errors P-AXIS-00409 | ||||
%4: | Upper limit value [-] | |||
Maximum permissible parameter value | ||||
%5: | Corrected value [-] | |||
Corrected value for permissible bus errors P-AXIS-00409 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||