ID 110529
Controller deadband is zero (nil) after incremental conversion. | ||||
Description | The set up position controller deadband scaled in encoder increments (P-AXIS-00395) is zero (nil), the parameter is ineffective. | |||
Response | Class | 1 | Warning output. | |
Solution | Class | 1 | P-AXIS-00395 must be increased. | |
Parameter | %1: | Logical axis number [-] | ||
Log. Axis number (see also P-AXIS-00016). | ||||
%2: | Current value [0.1 µm or 0,0001°] | |||
Value of P-AXIS-00395 in encoder increments. | ||||
%3: | Current value [-] | |||
Set up encoder resolution. | ||||
%4: | Current value [0.1 µm or 0,0001°] | |||
Metric value of P-AXIS-00395. | ||||
Error type | - | |||
| ||||