ID 110524
Modulo range exceeds data range because of resolution settings. | ||||
Description | Modulo range defined through the parameters P-AXIS-00127 and P-AXIS-00126 was exceeded. This is caused by a change in distance resolution. This is set via parameters P-AXIS-00234 and P-AXIS-00233. | |||
Response | Class | 3 | None | |
Solution | Class | 7 | Check and modify the modulo limits and the parameters of distance resolution. | |
Parameter | %1: | Logical axis number [-] | ||
Log. axis number P-AXIS-00016 | ||||
%2: | Current value [-] | |||
P-AXIS-00126 | ||||
%3: | Limit value [-] | |||
Maximum possible value for P-AXIS-00126 with constant distance resolution | ||||
%4: | Current value [-] | |||
P-AXIS-00127 | ||||
%5: | Limit value [-] | |||
Minimum possible value for P-AXIS-00127 with constant distance resolution | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||