ID 110523
Software limit switch was adjusted because of resolution settings. | ||||
Description | The positive software limit switch P-AXIS-00178 or the negative software limit switch P-AXIS-00177 is out of range. This range is defined by the distance resolution of the measurement system. | |||
Response | Class | 1 | Initialise the software limit switch | |
Solution | Class | 1 | Correct software limit switch in parameter list | |
Parameter | %1: | Logical axis number [-] | ||
Log. axis number P-AXIS-00016 | ||||
%2: | Incorrect value [-] | |||
Software limit switches P-AXIS-00177/P-AXIS-00178 | ||||
%3: | Current value [-] | |||
Numerator of distance resolution P-AXIS-00234. | ||||
%4: | Current value [-] | |||
Denominator of the distance resolution P-AXIS-00233. | ||||
%5: | Corrected value [-] | |||
Corrected value of software limit switch. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||