ID 110522
CNC controlled homing with zero pulse search in the drive is not supported for spindles. | ||||
Description | The use of P-AXIS-00386 in connection with spindles or SAIs (single-axis interpolators) is currently not possible. | |||
Response | Class | 1 | Error message output, P-AXIS-00386 is disabled. | |
Solution | Class | 1 | Set P-AXIS-00386 to zero. | |
Parameter | %1: | Logical axis number [-] | ||
Log. Axis number (see also P-AXIS-00016). | ||||
%2: | Current value [-] | |||
Value of P-AXIS-00018. | ||||
%3: | Current value [-] | |||
Value of P-AXIS-00250. | ||||
%4: | Incorrect value [-] | |||
Value of P-AXIS-00386. | ||||
%5: | Corrected value [-] | |||
Corrected value of P-AXIS-00386. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||