ID 110521
Homing on zero pulse is not enabled. | ||||
Description | Parameter P-AXIS-00386 was set, but homing with zero pulse search (see P-AXIS-00084) is not active. | |||
Response | Class | 1 | Error message output, P-AXIS-00386 is disabled. | |
Solution | Class | 1 | Set P-AXIS-00084 to zero. | |
Parameter | %1: | Logical axis number [-] | ||
Log. axis number (see also P-AXIS-00016). | ||||
%2: | Error value [-] | |||
Value of P-AXIS-00084. | ||||
%3: | Current value[-] | |||
Value of P-AXIS-00386. | ||||
%4: | Error value [-] | |||
Corrected value of P-AXIS-00386. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||