ID 110514
Invalid value for assignment of control and status bits for homing. | ||||
Description | Parameter P-AXIS-00387 was assigned an invalid value. | |||
Response | Class | 1 | Error message output and correct P-AXIS-00387 to the value 1. | |
Solution | Class | 1 | The permissible value range forP-AXIS-00387 is [1, 16]. | |
Parameter | %1: | Logical axis number [-] | ||
Log. Axis number (see also P-AXIS-00016). | ||||
%2: | Incorrect value [-] | |||
Incorrect value of P-AXIS-00387 | ||||
%3: | Lower limit value [-] | |||
Permissible minimum value of P-AXIS-00387 | ||||
%4: | Upper limit value [-] | |||
Permissible maximum value of P-AXIS-00387 | ||||
%5: | Corrected value [-] | |||
Corrected value of P-AXIS-00387 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||