ID 110513
Homing on zero pulse is only possible with CNC controlled homing. | ||||
Description | Parameter P-AXIS-00386 was set to activate a CNC-controlled homing with drive support, but the type of homing (see parameter P-AXIS-00299) is not set to "CNC_CONTROLLED". | |||
Response | Class | 1 | Error message output, P-AXIS-00286 is set to zero. | |
Solution | Class | 1 | Either parameterise a CNC-controlled homing by setting P-AXIS-00299 to the value "CNC_CONTROLLED", or deactivate the drive support by assigning the value 0 to parameter P-AXIS-00386. | |
Parameter | %1: | Logical axis number [-] | ||
Log. Axis number (see also P-AXIS-00016). | ||||
%2: | Current value [-] | |||
Parameterised value of P-AXIS-00299. | ||||
%3: | Current value [-] | |||
Parameterised value from P-AXIS-00386. | ||||
%4: | Corrected value | |||
Corrected value of P-AXIS-00386. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||