ID 110511
Only spindles can be operated without position control. | ||||
Description | One axis is to be operated without position controller (controlled operation). This is only possible for spindles. See also P-AXIS-00320.. | |||
Response | Class | 1 | Error message output, reset is locked. | |
Solution | Class | 1 | Parameterise a different operation mode for the axis (see P-AXIS-00320) and restart the controller. | |
Parameter | %1: | Logical axis number [-] | ||
Log. axis number of the axis (see also P-AXIS-00016). | ||||
%2: | Drive type [-] | |||
Drive type of the axis (see also P-AXIS-00020). | ||||
%3: | Incorrect value [-] | |||
Operation mode configured for the axis (see also P-AXIS-00320). | ||||
%4: | Current value [-] | |||
Configured axis type (see P-AXIS-00018) | ||||
%5: | Corrected value [-] | |||
Corrected operation mode. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||