ID 110510
Inadmissible scaling factor for motor speed. | ||||
Description | For a PROFIDRIVE, the scaling factor for motor speed (P-AXIS-00379) was set to zero in the parameter list. Only values greater than 0 are allowed. | |||
Response | Class | 1 | Error message output; the value is corrected to the default value (200000): | |
Solution | Class | 1 | Read out the correct value of P-AXIS-00379 from the drive (SIMODRIVE 611: P880, SINAMICS: P2000) and enter in the parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
axis number of the axis (see also P-AXIS-00016). | ||||
%2: | Current value [-] | |||
Parameterised value of P-AXIS-00379. | ||||
%3: | Corrected value [-] | |||
Corrected value of P-AXIS-00379 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||