ID 110508
Probing is not supported for this transformation. | ||||
Description | The axis is configured as probing axis (see P-AXIS-00118) and, at same time, an axis-specific feedback value transformation is configured for the axis that does not support probing. | |||
Response | Class | 3 | Error message output; probing is disabled. | |
Solution | Class | 7 | P-AXIS-00118 must be disabled. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis | ||||
%2: | Current value [-] | |||
Transformation if P-AXIS-00381 of the configured current value transformation. | ||||
%3: | Incorrect value [-] | |||
Value of P-AXIS-00118. | ||||
%4: | Corrected value [-] | |||
Corrected value of P-AXIS-00118. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||