ID 110507
Parameter id for axis-specific current position transformation invalid. | ||||
Description | A parameter P-AXIS-00382 in the axis-specific actual value transformation has an invalid value. | |||
Response | Class | 3 | Warning output, the value of P-AXIS-00382 is not changed. | |
Solution | Class | 7 | Change parameter and restart controller. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis | ||||
%2: | Current value [-] | |||
Parameterised transformation id P-AXIS-00381 | ||||
%3: | Current value [-] | |||
Changed value of P-AXIS-00382 | ||||
%4: | Incorrect value [-] | |||
Old value of P-AXIS-00382 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||