ID 110505
Changing parameters of axis-specific current values transformation requires restart of the control. | ||||
Description | An attempt was made to change the value of P-AXIS-00382 with an update of the axis parameter list. This is not possible; a change of P-AXIS-00382 requires a controller restart. | |||
Response | Class | 1 | Warning output, the value of P-AXIS-00382 is not changed. | |
Solution | Class | 1 | Change parameter and restart controller. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis | ||||
%2: | Current value [-] | |||
Changed value of P-AXIS-00382 | ||||
%3: | Corrected value [-] | |||
Old value of P-AXIS-00382 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||