ID 110504
Changing the id of axis-specific current values transformation requires restart of the control. | ||||
Description | An attempt was made to change the transformation id of the actual value transformation P-AXIS-00381 by updating the axis parameter list. This is not possible; a change requires a controller restart. | |||
Response | Class | 0 | Warning output, the value of P-AXIS-00381 is not changed. | |
Solution | Class | 0 | Change parameter and restart controller. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis | ||||
%2: | Current value [-] | |||
Changed value of P-AXIS-00381 | ||||
%3: | Corrected value [-] | |||
Old value of P-AXIS-00381 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||