ID 110501
Only first axis filter can be a HSC-filter. | ||||
Description | During start-up, the check of filter parameters of an axis detects that an HSC filter is configured which is not placed on the first filter entry (filter[0].). This is not permitted. | |||
Response | Class | 1 | The filter of the axis configured incorrectly is disabled. The start-up is continued | |
Solution | Class | 1 | Modify the filter configuration of the axis so that the HSC filter is placed on the first filter entry (filter[0].). | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Current value [-] | |||
Index of axis filter | ||||
%3: | Error value [-] | |||
Filter prototype : P-AXIS-00153 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||