ID 110500
Only one HSC-filter is allowed per axis. | ||||
Description | During start-up, the check of filter parameters of an axis detects that more than one HSC filters are configured. This is not permitted. | |||
Response | Class | 1 | The filter of the axis configured incorrectly is disabled. The start-up is continued | |
Solution | Class | 1 | Check and modify the configuration. Configure only one HSC filter on the first filter entry (filter[0].). | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of the affected axis where the filter was incorrectly configured. | ||||
%2: | Current value [-] | |||
Filter entry where the filter was configured. | ||||
%3: | Error value [-] | |||
Filter prototype (P-AXIS-00153) which was configured in this filter: | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||