ID 110496
Position window of axis filter too small. | ||||
Description | The tolerance window P-AXIS-00351 specified for the axis filters was too small. The program waits for the position window to be reached, provided the axis filters are active (| unfiltered command value – filtered command value| < P-AXIS-00351) at reset, axis position request or exact stop. The permissible tolerance window cannot be specified as too small due to the restricted computational accuracy. | |||
Response | Class | 1 | Warning output, automatic correction of P-AXIS-00351. | |
Solution | Class | 1 | Correct the value in the parameter list | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Incorrect value [0.1 µm or 0.0001°] | |||
Incorrect value for position window P-AXIS-00351 | ||||
%3: | Lower limit value [0.1 µm or 0.0001°] | |||
Smallest permissible value for position window P-AXIS-00351 | ||||
%4: | Corrected value [0.1 µm or 0.0001°] | |||
Corrected value of P-AXIS-00351 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||