ID 110490
Filter quality is less than the minimum permissible value. | ||||
Description | The filter quality P-AXIS-00080 (reciprocal of the filter bandwidth) of the specified axis filter is too small. The reciprocal filter bandwidth is used for band-stop and band-pass filters. | |||
Response | Class | 1 | Correct the filter quality P-AXIS-00080 to the value 1 | |
Solution | Class | 1 | Increase the P-AXIS-00080 filter quality of the axis filter | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Current value [-] | |||
Number of filter affected | ||||
%3: | Current value [-] | |||
Incorrect value for filter quality P-AXIS-00080 | ||||
%4: | Incorrect value [-] | |||
Corrected value for filter quality P-AXIS-00080 | ||||
%5: | Corrected value [-] | |||
| ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||