ID 110481
Modification of parameter P-AXIS-00326 requires restart of the control. | ||||
Description | Parameter antr.torque_scale_denom (P-AXIS-00326) is to be changed by updating an axis parameter list. To update P-AXIS-00326, the controller must be rebooted. | |||
Response | Class | 1 | Program abortWarning, no reaction. The value change is not adopted. | |
Solution | Class | 1 | Restart the controller after changing P-AXIS-00326. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Current value [-] | |||
The value of P-AXIS-00326 is new in the axis parameter list. | ||||
%3: | Corrected value [-] | |||
Old value of P-AXIS-00326. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||