ID 110479
Distance between interpolation points in leadscrew error compensation exceeds range of values. | ||||
Description | During leadscrew error compensation, if the distance between compensation values (see P-COMP-00018) is entered metrically in 0.1 µm (see P-COMP-00017) , the controller converts the value into increments by multiplying it by the resolution of the axis (see P-AXIS-00234/P-AXIS-00233). The resulting value exceeds the range of values. | |||
Response | Class | 3 | Leadscrew error compensation is not activated. | |
Solution | Class | 7 | Correct the compensation value list of the leadscrew error compensation. Reduce the distance between interpolation points (see P-COMP-00018) in the compensation value list. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Incorrect value [increments] | |||
Distance between Interpolation points in increments | ||||
%3: | Lower limit value [increments] | |||
Minimum permissible distance between interpolation points in increments. | ||||
%4: | Upper limit value [increments] | |||
Maximum permissible distance between interpolation points in increments. | ||||
%5: | Current value [0.1 µm or 0.0001°] | |||
Distance between Interpolation points P-COMP-00018 in compensation value list | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||