ID 110478
Compensation value in leadscrew error compensation exceeds range of values. | ||||
Description | If the compensation values are entered metrically in 0.1 µm (see P-COMP-00017), the controller converts the values into increments by multiplying them with the resolution of the axis (see P-AXIS-00234/P-AXIS-00233). However, the resulting value exceeds the permissible value range. | |||
Response | Class | 3 | Leadscrew error compensation is not activated. | |
Solution | Class | 7 | Correct the compensation value list of the leadscrew error compensation. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Incorrect value [increments] | |||
Affected compensation value in increments (see P-COMP-00023/P-COMP-00024)) | ||||
%3: | Lower limit value [increments] | |||
Minimum permissible value | ||||
%4: | Upper limit value [increments] | |||
Maximum permissible value | ||||
%5: | Current value [-] | |||
Table index of affected compensation value | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||