ID 110477
Position of interpolation point in leadscrew error compensation exceeds range of values. | ||||
Description | The interpolation points in the compensation value list of equidistant leadscrew error compensation are defined by the start position (see P-COMP-00019), the distance between interpolation points (see P-COMP-00018) and the number of entries (see P-COMP-00020). However, the end position of the compensation value list calculated from this data (P-COMP-00019 + P-COMP-00020 * P-COMP-00018) is greater than permissible. | |||
Response | Class | 3 | Leadscrew error compensation is not activated. | |
Solution | Class | 7 | Correct the compensation value list of the leadscrew error compensation. Reduce the number of entries P-COMP-00020 in the compensation value list Reduce the distance P-COMP-00018 between interpolation points | |
Parameter | %1: | Logical axis number [-] | ||
| ||||
%2: | Incorrect value [increments] | |||
| ||||
%3: | Upper limit value [increments] | |||
| ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||